Code
Live Chat
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
Rollenbau
Description
L - Pneumatic Wheels
Bill of material
200 LSB 20
ORDERNO
Article-number
200 LSB 20
WDAB
Wheel-Ø A x width B
200x50 mm
LC
Load capacity
75 kg
HW
Hub width
60 mm
FL
Fixing length
60 mm
WB
Wheel bearing
Roller bearing
BD
Bore diameter
20 mm
WT
Wheel-type
C
RIM
Rim
zinc plated
BAND
Band
black
Preview - Generation
Podgląd
Quotation
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura